ecmu csr

Cage JJ for Precision roller cross guide

Manufacturer ECMU CSR
Description Ball cage, type JJ1 with 5 balls
Part number JJ1_5
Product selection
Selector Rail type Balls Ø (mm) Thickness (mm) Pitch (mm) Height (mm) Dynamic load (kg) Static load (kg)
1 GR 1 1.5 0.5 3 3.8 0.5 0.6
2 GR 2 2 0.8 4 5.5 1.6 2.1
3 GR 3 3 1 5 7 2.2 3.1
4 GR 9 9 4 14 20 10 13
Rail type
Balls Ø (mm)
Thickness (mm)
Pitch (mm)
Height (mm)
Dynamic load (kg)
Static load (kg)
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR
Users Who Downloaded This Product Also Downloaded
Page