Ball bush ( inch dimensions)

Manufacturer ECMU CSR
Description Ball bush, inch dimensions, close type, shaft Ø 6.35 mm
Part number SW 4 UU
Mass 9 g
Product selection
Selector Reference Circuits number Inner Ø (mm) Outer Ø (mm) Length (mm) Dynamic capacity (kg/50km) Static capacity (kg)
1 SW 4 - 3 6.35 12.7 19.05 21 27
2 SW 6 - 4 9.525 15.875 22.225 32 45
3 SW 8 - - 4 12.7 22.225 31.75 73 111
4 SW 10 - - 4 15.875 28.575 38.1 111 169
5 SW 12 - - 5 19.05 31.75 41.275 142 226
6 SW 16 - - 6 25.4 39.688 57.15 173 277
7 SW 20 - - 6 31.75 50.8 66.675 277 484
8 SW 24 - - 6 38.1 60.325 76.2 381 710
9 SW 32 - - 6 50.8 76.2 101.6 675 1402
10 SW 40 - - 6 63.5 95.25 127 831 1766
11 SW 48 - - 6 76.2 114.3 152.4 1299 2823
12 SW 64 - - 6 101.6 152.4 203.2 2494 6148
Reference
Circuits number
Inner Ø (mm)
Outer Ø (mm)
Length (mm)
Dynamic capacity (kg/50km)
Static capacity (kg)
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR