ecmu csr

Slide with 5 rollers RACER

Manufacturer ECMU CSR
Description Angle slider RACER for guide 43 mm with five rollers
Part number RA43-5
Mass 1130 g
Product selection
Selector Section Type of the slide B (mm) L (mm) C (N) Cor (N) Coax (N.m) Mx (N.m) My (N.m) Mz (N.m) Mass (g)
1 18 RV18-5 16 120 6000 2400 1500 9.3 46.1 50.3 120
2 18 RP18-5 16 120 6000 2400 0 0 0 50.3 120
3 18 RA18-5 16 120 6000 2400 0 9.3 0 50.3 120
4 28 RV28-5 25 148 9900 4800 3000 31.1 115.2 120 360
5 28 RP28-5 25 148 9900 4800 0 0 0 120 360
6 28 RA28-5 25 148 9900 4800 0 31.1 0 120 360
7 43 RV43-5 40 216 27000 10800 6700 107.2 394 410 1130
8 43 RP43-5 40 216 27000 10800 0 0 0 410 1130
9 43 RA43-5 40 216 27000 10800 0 107.2 0 410 1130
Section
Type of the slide
B (mm)
L (mm)
C (N)
Cor (N)
Coax (N.m)
Mx (N.m)
My (N.m)
Mz (N.m)
Mass (g)
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR
Users Who Downloaded This Product Also Downloaded
Page