ecmu csr

Slide with 5 rollers RACER

Manufacturer ECMU CSR
Description Angle slider RACER for guide 28 mm with five rollers
Part number RA28-5
Mass 360 g
Product selection
Selector Section Type of the slide B (mm) L (mm) C (N) Cor (N) Coax (N.m) Mx (N.m) My (N.m) Mz (N.m) Mass (g)
1 18 RV18-5 16 120 6000 2400 1500 9.3 46.1 50.3 120
2 18 RP18-5 16 120 6000 2400 0 0 0 50.3 120
3 18 RA18-5 16 120 6000 2400 0 9.3 0 50.3 120
4 28 RV28-5 25 148 9900 4800 3000 31.1 115.2 120 360
5 28 RP28-5 25 148 9900 4800 0 0 0 120 360
6 28 RA28-5 25 148 9900 4800 0 31.1 0 120 360
7 43 RV43-5 40 216 27000 10800 6700 107.2 394 410 1130
8 43 RP43-5 40 216 27000 10800 0 0 0 410 1130
9 43 RA43-5 40 216 27000 10800 0 107.2 0 410 1130
Section
Type of the slide
B (mm)
L (mm)
C (N)
Cor (N)
Coax (N.m)
Mx (N.m)
My (N.m)
Mz (N.m)
Mass (g)
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR