ecmu csr

Slide with 3 rollers RACER

Manufacturer ECMU CSR
Description Angle slider RACER for guide 18 mm with three rollers
Part number RA18-3
Mass 75 g
Product selection
Selector Section Type of the slide B (mm) L (mm) C (N) Cor (N) Coax (N.m) Mx (N.m) My (N.m) Mz (N.m) Mass (g)
1 18 RV18-3 16 77 4000 1600 1000 5.2 16.5 20 75
2 18 RP18-3 16 77 4000 1600 0 0 0 20 75
3 18 RA18-3 16 77 4000 1600 0 5.2 0 20 75
4 28 RV28-3 25 102 6600 3200 2000 15.3 42 48 240
5 28 RP28-3 25 102 6600 3200 0 0 0 48 240
6 28 RA28-3 25 102 6600 3200 0 15.3 0 48 240
7 43 RV43-3 40 146 18000 7200 4500 50.1 157 165 730
8 43 RP43-3 40 146 18000 7200 0 0 0 165 730
9 43 RA43-3 40 146 18000 7200 0 50.1 0 165 730
Section
Type of the slide
B (mm)
L (mm)
C (N)
Cor (N)
Coax (N.m)
Mx (N.m)
My (N.m)
Mz (N.m)
Mass (g)
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR