ecmu csr

Shaft support , SAS type (aluminium 6060-45)

Manufacturer ECMU CSR
Description Aluminium shaft Support, for shaft Ø 40 mm
Part number SAS 40
Length 600 mm
Mass 1600 g
Material Aluminium 6060-45
Note The SAS delivered naked are deprived in theory of clamp hole.To get information at the time of the order
Product selection
Selector Reference Shaft Ø (mm) Shaft height (mm) Width (mm)
1 SAS 12 12 22 40
2 SAS 16 16 26 45
3 SAS 20 20 32 52
4 SAS 25 25 36 57
5 SAS 30 30 42 69
6 SAS 40 40 50 73
7 SAS 50 50 60 84
8 SAS 60 60 68 94
Reference
Shaft Ø (mm)
Shaft height (mm)
Width (mm)
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR