Aluminium shaft Support (6060-45 material ) , SAML type

Manufacturer ECMU CSR
Description Aluminium shaft Support, for shaft Ø 30 mm
Part number SAML 30 - 600
Material Aluminium 6060-45
Product selection
Selector Reference Shaft Ø (mm) Shaft height (mm) Width (mm)
1 SAML 12 12 14.5 11
2 SAML 16 16 18 14
3 SAML 20 20 22 17
4 SAML 25 25 26 21
5 SAML 30 30 30 23
6 SAML 40 40 39 30
Reference
Shaft Ø (mm)
Shaft height (mm)
Width (mm)
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR