ecmu csr

Shaft support , SAC type (aluminium 6060-45)

Manufacturer ECMU CSR
Description Aluminium shaft Support, for shaft Ø 25 mm
Part number SAC 25
Length 600 mm
Mass 1300 g
Material Aluminium 6060-45
Product selection
Selector Reference Shaft Ø (mm) Shaft height (mm) Width (mm) Transversal screw (DIN 912) Vertical screw (DIN 912)
1 SACL 20 20 52 15 M6 x 16 M6 x 45
2 SAC 20 20 52 15 M6 x 16 M6 x 45
3 SACL 25 25 62 20 M8 x 20 M8 x 50
4 SAC 25 25 62 20 M8 x 20 M8 x 50
5 SACL 30 30 72 25 M10 x 25 M10 x 60
6 SAC 30 30 72 25 M10 x 25 M10 x 60
7 SACL 40 40 88 30 M12 x 30 M10 x 70
8 SAC 40 40 88 30 M12 x 30 M12 x 70
9 SACL 50 50 105 35 M14 x 35 M12 x 80
10 SAC 50 50 105 35 M14 x 35 M14 x 80
Reference
Shaft Ø (mm)
Shaft height (mm)
Width (mm)
Transversal screw (DIN 912)
Vertical screw (DIN 912)
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR