ecmu csr

Shaft support , SA type (aluminium 6060-45)

Manufacturer ECMU CSR
Description Aluminium shaft Support, for shaft Ø 16 mm
Part number SA 16
Length 600 mm
Mass 670 g
Material Aluminium 6060-45
Note The SA delivered naked are deprived in theory of clamp hole.To get information at the time of the order
Product selection
Selector Reference Shaft Ø (mm) Shaft height (mm) Width (mm)
1 SA 16 16 30 48
2 SA 20 20 38 56
3 SA 25 25 42 60
4 SA 30 30 53 74
5 SA 40 40 60 78
6 SA 50 50 75 90
7 SA 60 60 80 100
Reference
Shaft Ø (mm)
Shaft height (mm)
Width (mm)
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR