Actuator BGsize 33

Manufacturer ECMU CSR
Description Actuator BG size 33, length 150 mm
Part number BG3305A - 150H / R0
Note Maximum stroke 60 mm
Mass 1.6 kg
Product selection
Selector Reference Rail length (mm) Overall length (mm) Overall height without protection (mm) Overall height with protection (mm) Overall width without protection (mm) Overall width with protection (mm)
1 BG33 150 217 33 48 60 86
2 BG33 200 267 33 48 60 86
3 BG33 300 367 33 48 60 86
4 BG33 400 467 33 48 60 86
5 BG33 500 567 33 48 60 86
6 BG33 600 667 33 48 60 86
Reference
Rail length (mm)
Overall length (mm)
Overall height without protection (mm)
Overall height with protection (mm)
Overall width without protection (mm)
Overall width with protection (mm)
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR