ecmu csr

Actuator BG size 20

Manufacturer ECMU CSR
Description Actuator BG size 20, length 100 mm
Part number BG2001A - 100P / A0
Note Maximum stroke 43 mm
Material 0.45 kg
Product selection
Selector Reference Rail length (mm) Overall length (mm) Overall height without protection (mm) Overall height with protection (mm) Overall width without protection (mm) Overall width with protection (mm)
1 BG20 100 157 20 32 40 52
2 BG20 150 207 20 32 40 52
3 BG20 200 257 20 32 40 52
Reference
Rail length (mm)
Overall length (mm)
Overall height without protection (mm)
Overall height with protection (mm)
Overall width without protection (mm)
Overall width with protection (mm)
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR
Users Who Downloaded This Product Also Downloaded
Page