45-555.1100 Protective cover

Manufacturer eao
Description Protective cover
Order number 45-555.1100
Product selection
Selector Description CADMODEL Front protection Weight (kg) Order number
1 Protective cover 3084_45-555.1100 IP66, IP67 0.012 45-555.1100
Description
CADMODEL
Front protection
Weight (kg)
Order number
Documentation
Contact the supplier
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO France S.A.S.
EAO Schweiz AG
EAO AG
Users Who Downloaded This Product Also Downloaded
Page