45-2F19.1010.000 Lever switch

Manufacturer eao
Description Lever switch
Part Number 45-2F19.1010.000
Product selection
Selector Part Number Description Front protection Front dimension (mm) Mounting cut-out (mm) Design Weight (kg)
1 45-2F19.1010.000 Lever switch IP66, IP67, IP69K round, 29.45 mm Ø 22.5 raised 0.035
Part Number
Description
Front protection
Front dimension (mm)
Mounting cut-out (mm)
Design
Weight (kg)
Documentation
Contact the supplier
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO AG
EAO France S.A.S.
EAO Schweiz AG