56-0213.MG.1212 Multi-Tone Sound Module 3-tone sequences

Manufacturer eao
Description D87 Cable cap flat Multi-Tone Sound Module with symbol
Order number 56-0213.MG.1212
Product selection
Selector Order number Description Front protection Mounting cut-out (mm) Design Weight (kg)
1 56-0213.MG.1212 D87 Cable cap flat Multi-Tone Sound Module with symbol IP 69K Ø 62.5 raised 0.091
Order number
Description
Front protection
Mounting cut-out (mm)
Design
Weight (kg)
Documentation
Contact the supplier
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO France S.A.S.
EAO AG
EAO Schweiz AG