14-472.036 Mushroom-head pushbutton actuator

Manufacturer eao
Description D40 Universal 2.0 x 0.5 mm 1NO+1NC Mushroom-head pushbutton 
Order Number 14-472.036
Product selection
Selector Order Number Description Front protection Front dimension (mm) Mounting cut-out (mm) Weight (kg)
1 14-472.036 D40 Universal 2.0 x 0.5 mm 1NO+1NC Mushroom-head pushbutton  IP 67 round, 40 mm Ø 22.5 0.015
Order Number
Description
Front protection
Front dimension (mm)
Mounting cut-out (mm)
Weight (kg)
Documentation
Contact the supplier
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO France S.A.S.
EAO Schweiz AG
EAO AG
Users Who Downloaded This Product Also Downloaded
Page