14-134.0252 Mushroom-head pushbutton actuator

Manufacturer eao
Description D40 Solder 4NO+4NC Mushroom-head pushbutton 
Order Number 14-134.0252
Product selection
Selector Order Number Description Front protection Front dimension (mm) Mounting cut-out (mm) Weight (kg)
1 14-134.0252 D40 Solder 4NO+4NC Mushroom-head pushbutton  IP 67 round, 40 mm Ø 22.5 0.013
Order Number
Description
Front protection
Front dimension (mm)
Mounting cut-out (mm)
Weight (kg)
Documentation
Contact the supplier
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO AG
EAO France S.A.S.
EAO Schweiz AG