14-131.022 Mushroom-head pushbutton actuator

Manufacturer eao
Description D40 Plug-in connection 1NO+1NC Mushroom-head pushbutton 
Order Number 14-131.022
Product selection
Selector Order Number Description Front protection Front dimension (mm) Mounting cut-out (mm) Design Weight (kg)
1 14-131.022 D40 Plug-in connection 1NO+1NC Mushroom-head pushbutton  IP 67 round, 40 mm Ø 22.5 flush 0.013
Order Number
Description
Front protection
Front dimension (mm)
Mounting cut-out (mm)
Design
Weight (kg)
Documentation
Contact the supplier
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO France S.A.S.
EAO AG
EAO Schweiz AG