14-060.207 Indicator compact

Manufacturer eao
Description D33.5 Push-in Terminal Indicator compact
Order number 14-060.207
Product selection
Selector Description Front protection Front dimension (mm) Mounting cut-out (mm) Design Weight (kg) Order number
1 D33.5 Push-in Terminal Indicator compact IP66, IP67, IP69K round, 33.5 mm Ø 22.5 raised 0.012 14-060.207
Description
Front protection
Front dimension (mm)
Mounting cut-out (mm)
Design
Weight (kg)
Order number
Documentation
Contact the supplier
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO AG
EAO France S.A.S.
EAO Schweiz AG