84-5141.2B20 Emergency-stop switch complete, foolproof EN IEC 60947-5-5

Manufacturer eao
Description D32 Plug-in connection 1NC+1NO LED E-Stop foolproof
Order number 84-5141.2B20
Product selection
Selector Description Front protection Front dimension (mm) Mounting cut-out (mm) Design Weight (kg) Order number
1 D32 Plug-in connection 1NC+1NO LED E-Stop foolproof IP 65 round, 32 mm Ø 22.5 raised 0.028 84-5141.2B20
Description
Front protection
Front dimension (mm)
Mounting cut-out (mm)
Design
Weight (kg)
Order number
Documentation
Contact the supplier
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO AG
EAO France S.A.S.
EAO Schweiz AG