14-041.006 Indicator actuator front illumination

Manufacturer eao
Description D29 Universal 2.0 x 0.5 mm Illumination element Indicator front illumination
Order number 14-041.006
Product selection
Selector Description Front protection Design Weight (kg) Mounting cut-out (mm) Order number
1 D29 Universal 2.0 x 0.5 mm Illumination element Indicator front illumination IP 67 raised 0.050 Ø 22.5 14-041.006
Description
Front protection
Design
Weight (kg)
Mounting cut-out (mm)
Order number
Documentation
Contact the supplier
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO AG
EAO France S.A.S.
EAO Schweiz AG