14-522.0360 Selector switch actuator 2 positions

Manufacturer eao
Description D29 Universal 2.0 x 0.5 mm 1NO+1NC Selector switch short lever
Order number 14-522.0360
Product selection
Selector Description Front protection Design Weight (kg) Front dimension (mm) Mounting cut-out (mm) Order number
1 D29 Universal 2.0 x 0.5 mm 1NO+1NC Selector switch short lever IP 67 raised 0.025 round, 29 mm Ø 22.5 14-522.0360
Description
Front protection
Design
Weight (kg)
Front dimension (mm)
Mounting cut-out (mm)
Order number
Documentation
Contact the supplier
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO France S.A.S.
EAO Schweiz AG
EAO AG
Users Who Downloaded This Product Also Downloaded
Page