14-236.025K2 Keylock switch actuator 2 positions

Manufacturer eao
Description D29 Solder 2NO+2NC Keylock switch
Order number 14-236.025K2
Product selection
Selector Description Front protection Design Weight (kg) Front dimension (mm) Mounting cut-out (mm) Order number
1 D29 Solder 2NO+2NC Keylock switch IP 65 raised 0.031 round, 29 mm Ø 22.5 14-236.025K2
Description
Front protection
Design
Weight (kg)
Front dimension (mm)
Mounting cut-out (mm)
Order number
Documentation
Contact the supplier
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO France S.A.S.
EAO Schweiz AG
EAO AG
Users Who Downloaded This Product Also Downloaded
Page