61-5441.4/K Emergency-stop switch actuator, foolproof EN IEC 60947-5-5

Manufacturer eao
Description D27 Solder E-Stop foolproof Slow-make switching element key to release
Order number 61-5441.4/K
Product selection
Selector Order number Description Front protection Front dimension (mm) Mounting cut-out (mm) Design Weight (kg)
1 61-5441.4/K D27 Solder E-Stop foolproof Slow-make switching element key to release IP 65 round, 27 mm Ø 16 raised 0.033
2 61-5441.4/K D27 Screw E-Stop foolproof Slow-make switching element key to release IP 65 round, 27 mm Ø 16 raised 0.033
Order number
Description
Front protection
Front dimension (mm)
Mounting cut-out (mm)
Design
Weight (kg)
Documentation
Contact the supplier
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO France S.A.S.
EAO AG
EAO Schweiz AG