61-4210.0 Selector switch actuator 2 positions round

Manufacturer eao
Description D25 Solder Selector switch Slow-make switching element
Order number 61-4210.0
Product selection
Selector Order number Description Front protection Weight (kg)
1 61-4210.0 D25 Solder Selector switch Slow-make switching element IP 65 0.006
2 61-4210.0 D25 Screw Selector switch Slow-make switching element IP 65 0.006
3 61-4210.0 D25 Solder Selector switch Snap-action switching element IP 65 0.006
Order number
Description
Front protection
Weight (kg)
Documentation
Contact the supplier
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO AG
EAO France S.A.S.
EAO Schweiz AG