84-1201.2 Pushbutton actuator PCB standard

Manufacturer eao
Description D25 PCB terminal Mushroom Illuminated pushbutton
Order number 84-1201.2
Product selection
Selector Description Front protection Front dimension (mm) Mounting cut-out (mm) Design Weight (kg) Order number
1 D25 PCB terminal Mushroom Illuminated pushbutton IP 67 round, 25 mm Ø 22.5 flush 0.008 84-1201.2
2 D25 PCB terminal Lens flat level Lens Bi-colour Illuminated pushbutton IP 67 round, 25 mm Ø 22.5 flush 0.008 84-1201.2
3 D25 PCB terminal Lens flat level Illuminated pushbutton IP 67 round, 25 mm Ø 22.5 flush 0.008 84-1201.2
4 D32 PCB terminal Mushroom Pushbutton IP 67 round, 25 mm Ø 22.5 flush 0.008 84-1201.2
5 D32 Flat ribbon cable Mushroom Pushbutton IP 67 round, 25 mm Ø 22.5 flush 0.008 84-1201.2
6 D25 PCB terminal Lens flat level Pushbutton IP 67 round, 25 mm Ø 22.5 flush 0.008 84-1201.2
7 D25 Plug-in connection Lens flat level Pushbutton IP 67 round, 25 mm Ø 22.5 flush 0.008 84-1201.2
8 D25 Flat ribbon cable Lens flat level Pushbutton IP 67 round, 25 mm Ø 22.5 flush 0.008 84-1201.2
9 D32 Plug-in connection Mushroom Pushbutton IP 67 round, 25 mm Ø 22.5 flush 0.008 84-1201.2
Description
Front protection
Front dimension (mm)
Mounting cut-out (mm)
Design
Weight (kg)
Order number
Documentation
Contact the supplier
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO AG
EAO France S.A.S.
EAO Schweiz AG