51-256.0260 Stop switch complete

Manufacturer eao
Description D24.5 Universal 2.0 x 0.5 mm 1NC Stop switch
Order number 51-256.0260
Product selection
Selector Description Front protection Weight (kg) Front dimension (mm) Mounting cut-out (mm) Design Order number
1 D24.5 Universal 2.0 x 0.5 mm 1NC Stop switch IP 65 0.010 round, 24.5 mm Ø 16 raised 51-256.0260
Description
Front protection
Weight (kg)
Front dimension (mm)
Mounting cut-out (mm)
Design
Order number
Documentation
Contact the supplier
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO France S.A.S.
EAO Schweiz AG
EAO AG
Users Who Downloaded This Product Also Downloaded
Page