51-475.036 Illuminated pushbutton actuator

Manufacturer eao
Description D18 Universal 2.0 x 0.5 mm 1NC Illuminated pushbutton
Order number 51-475.036
Product selection
Selector Description Front protection Weight (kg) Front dimension (mm) Mounting cut-out (mm) Design Order number
1 D18 Universal 2.0 x 0.5 mm 1NC Illuminated pushbutton IP 65 0.007 round, 18 mm Ø 16 raised 51-475.036
Description
Front protection
Weight (kg)
Front dimension (mm)
Mounting cut-out (mm)
Design
Order number
Documentation
Contact the supplier
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO France S.A.S.
EAO Schweiz AG
EAO AG
Users Who Downloaded This Product Also Downloaded
Page