61-4510.0 Selector switch 3 positions round

Manufacturer eao
Description D18 Solder Selector switch Slow-make switching element
Order number 61-4510.0
Product selection
Selector Order number Description Front protection Front dimension (mm) Mounting cut-out (mm) Design Weight (kg)
1 61-4510.0 D18 Solder Selector switch Slow-make switching element IP 65 round, 18 mm Ø 16 raised 0.006
2 61-4510.0 D18 Screw Selector switch Slow-make switching element IP 65 round, 18 mm Ø 16 raised 0.006
3 61-4510.0 D18 Solder Selector switch Snap-action switching element IP 65 round, 18 mm Ø 16 raised 0.006
Order number
Description
Front protection
Front dimension (mm)
Mounting cut-out (mm)
Design
Weight (kg)
Documentation
Contact the supplier
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO France S.A.S.
EAO Schweiz AG
EAO AG
Users Who Downloaded This Product Also Downloaded
Page