61-0019.0 Indicator actuator

Manufacturer eao
Description D18 Solder Indicator Lamp element
Order number 61-0019.0
Product selection
Selector Order number Description Front protection Front dimension (mm) Mounting cut-out (mm) Design Weight (kg)
1 61-0019.0 D18 Solder Indicator Lamp element IP 65 round, 18 mm Ø 16 raised 0.005
2 61-0019.0 D18 Screw Indicator Lamp element IP 65 round, 18 mm Ø 16 raised 0.005
Order number
Description
Front protection
Front dimension (mm)
Mounting cut-out (mm)
Design
Weight (kg)
Documentation
Contact the supplier
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO AG
EAO France S.A.S.
EAO Schweiz AG