51-135.025D2 Keylock switch 2 positions

Manufacturer eao
Description D18 Solder 1NO+1NC Keylock switch
Order number 51-135.025D2
Product selection
Selector Description Front protection Weight (kg) Front dimension (mm) Mounting cut-out (mm) Design Order number
1 D18 Solder 1NO+1NC Keylock switch IP 65 0.016 round, 18 mm Ø 16 raised 51-135.025D2
Description
Front protection
Weight (kg)
Front dimension (mm)
Mounting cut-out (mm)
Design
Order number
Documentation
Contact the supplier
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO AG
EAO France S.A.S.
EAO Schweiz AG