52-748.0292 Selector switch 2 positions

Manufacturer eao
Description D18 Combined terminal 1NO+1NC Selector switch 2 Diodes
Order number 52-748.0292
Product selection
Selector Description Front protection Weight (kg) Front dimension (mm) Mounting cut-out (mm) Design Order number
1 D18 Combined terminal 1NO+1NC Selector switch 2 Diodes IP 65 0.008 round, 18 mm Ø 16 raised 52-748.0292
Description
Front protection
Weight (kg)
Front dimension (mm)
Mounting cut-out (mm)
Design
Order number
Documentation
Contact the supplier
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO France S.A.S.
EAO Schweiz AG
EAO AG
Users Who Downloaded This Product Also Downloaded
Page