56-130.22.200.25.04 Single side pushbutton

Manufacturer eao
Description 87x87 Cable with connector Lens raised Single side pushbutton LED 8yellow
Order number 56-130.22.200.25.04
Product selection
Selector Order number Description Front protection Mounting cut-out (mm) Design Weight (kg)
1 56-130.22.200.25.04 87x87 Cable with connector Lens raised Single side pushbutton LED 8yellow IP 67 Ø 43 raised 0.1
2 56-130.22.200.25.04 D87 Cable with connector Lens raised Single side pushbutton LED 8yellow IP 67 Ø 43 raised 0.1
Order number
Description
Front protection
Mounting cut-out (mm)
Design
Weight (kg)
Documentation
Contact the supplier
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO AG
EAO France S.A.S.
EAO Schweiz AG