82-6552.0132 Indicator 22 mm

Manufacturer eao
Description Indicator 22 mm, Front dimension, Mounting cut-out: Ø 22,3 mm, IP front protection: IP65, IP67
Part Number 82-6552.0132_d56d59
Order Number 82-6552.0132
Front dimension Ø 25 mm
Mounting cut-out Ø 22.3 mm
IP front protection IP65, IP67
Front form round
Design Flush design
CAD models
Please make sure this software has been installed.

Product selection

Order Number
82-6552.0132

Contact the supplier

eao

eao

Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.

Google Map