61-4810.0 Selector switch actuator 3 positions square

Manufacturer eao
Description 24 x 24 Screw Selector switch Slow-make switching element
Order number 61-4810.0
Product selection
Selector Order number Description Front protection Mounting cut-out (mm) Weight (kg)
1 61-4810.0 24 x 24 Screw Selector switch Slow-make switching element IP 65 Ø 16 0.006
2 61-4810.0 24 x 24 Solder Selector switch Snap-action switching element IP 65 Ø 16 0.006
3 61-4810.0 24 x 24 Solder Selector switch Slow-make switching element IP 65 Ø 16 0.006
4 61-4810.0 26x26 Solder Selector switch Snap-action switching element IP 65 Ø 16 0.006
5 61-4810.0 26x26 Screw Selector switch Slow-make switching element IP 65 Ø 16 0.006
6 61-4810.0 26x26 Solder Selector switch Slow-make switching element IP 65 Ø 16 0.006
Order number
Description
Front protection
Mounting cut-out (mm)
Weight (kg)
Documentation
Contact the supplier
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO AG
EAO France S.A.S.
EAO Schweiz AG