61-2101.0/D Keylock switch actuator 2 positions square

Manufacturer eao
Description 18x18 Screw Keylock switch Slow-make switching element
Order number 61-2101.0/D
Product selection
Selector Order number Description Front protection Mounting cut-out (mm) Weight (kg)
1 61-2101.0/D 18x18 Screw Keylock switch Slow-make switching element IP 65 Ø 16 0.065
2 61-2101.0/D 18x18 Solder Keylock switch Slow-make switching element IP 65 Ø 16 0.065
3 61-2101.0/D 18x18 Solder Keylock switch Snap-action switching element IP 65 Ø 16 0.065
4 61-2101.0/D 24 x 24 Solder Keylock switch Snap-action switching element IP 65 Ø 16 0.065
5 61-2101.0/D 24 x 24 Screw Keylock switch Slow-make switching element IP 65 Ø 16 0.065
6 61-2101.0/D 24 x 24 Solder Keylock switch Slow-make switching element IP 65 Ø 16 0.065
Order number
Description
Front protection
Mounting cut-out (mm)
Weight (kg)
Documentation
Contact the supplier
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO France S.A.S.
EAO Schweiz AG
EAO AG
Users Who Downloaded This Product Also Downloaded
Page