92-358.200 Illuminated pushbutton actuator

Manufacturer eao
Description 18.4x18.4 PCB terminal IP 40 Illuminated pushbutton
Order number 92-358.200
Product selection
Selector Description Front protection Front dimension (mm) Mounting cut-out (mm) Weight (kg) Order number
1 18.4x18.4 PCB terminal IP 40 Illuminated pushbutton IP 40 square, 18.4 x 18.4 mm Ø 16 0.003 92-358.200
Description
Front protection
Front dimension (mm)
Mounting cut-out (mm)
Weight (kg)
Order number
Documentation
Contact the supplier
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO France S.A.S.
EAO AG
EAO Schweiz AG