14-517.0360 Selector switch actuator 2 positions

Manufacturer eao
Description D29 Universal 2.0 x 0.5 mm 1NO+1NC Selector switch short lever
Order number 14-517.0360
Product selection
Selector Description Front protection Design Weight (kg) Front dimension (mm) Mounting cut-out (mm) Order number
1 D29 Universal 2.0 x 0.5 mm 1NO+1NC Selector switch short lever IP 67 raised 0.025 round, 29 mm Ø 22.5 14-517.0360
Description
Front protection
Design
Weight (kg)
Front dimension (mm)
Mounting cut-out (mm)
Order number
Documentation
Contact the supplier
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO France S.A.S.
EAO AG
EAO Schweiz AG