Air operated drilling unit BE(s) 21 series

Drilling units

Manufacturer E2 SYSTEMS
Description Air operated drilling unit-Torque(at max output) 2.4 Nm
Part Number BE(S) 2122
Product selection
Selector Part Number Description Torque(Nm)
1 BE(S) 2122 Air operated drilling unit-Torque(at max output) 2.4 Nm 2.4
2 BE(S) 2136 Air operated drilling unit-Torque(at max output) 1.5 Nm 1.5
3 BE(S) 2149 Air operated drilling unit-Torque(at max output) 1.1 Nm 1.1
4 BE(S) 21220 Air operated drilling unit-Torque(at max output) 0.25 Nm 0.25
Part Number
Description
Torque(Nm)
Documentation
Contact the supplier
E2 SYSTEMS E2 Systems specialize in the production of spindles, both with or without hydraulic or pneumatic self-feed, which are used for automatic drilling, tapping, milling, grinding and flowdrilling processes.The business is based on extensive experience and cutting-edge expertise of hydraulic and pneumatic technologies. The products have a compact design and consequently offer high performance and optimal usage of space.
E2 SYSTEMS