Air operated drilling unit BE 21 series

Drilling units

Manufacturer E2 SYSTEMS
Description Air hydraulic drilling unit-Torque(at max output) 9.9 Nm
Part Number BE 215
Product selection
Selector Part Number Description Torque(Nm)
1 BE 215 Air hydraulic drilling unit-Torque(at max output) 9.9 Nm 9.9
2 BE 218 Air hydraulic drilling unit-Torque(at max output) 6.0 Nm 6.0
3 BE 2111 Air hydraulic drilling unit-Torque(at max output) 4.3 Nm 4.3
4 BE 2122 Air hydraulic drilling unit-Torque(at max output) 2.4 Nm 2.4
5 BE 2136 Air hydraulic drilling unit-Torque(at max output) 1.5 Nm 1.5
6 BE 2149 Air hydraulic drilling unit-Torque(at max output) 1.1 Nm 1.1
7 BE 21220 Air hydraulic drilling unit-Torque(at max output) 0.25 Nm 0.25
Part Number
Description
Torque(Nm)
Documentation
Contact the supplier
E2 SYSTEMS E2 Systems specialize in the production of spindles, both with or without hydraulic or pneumatic self-feed, which are used for automatic drilling, tapping, milling, grinding and flowdrilling processes.The business is based on extensive experience and cutting-edge expertise of hydraulic and pneumatic technologies. The products have a compact design and consequently offer high performance and optimal usage of space.
E2 SYSTEMS