1

QB Series Angular Transmission Construction Form TYPE 9

Manufacturer DZ trasmissioni
Description QB Series Angular Transmission Construction Form TYPE 9 Size=54 - Diameter A=11
Part number QB_9_54_1-1
Note NOTE: The diameter of PTO “A” and “D” is the same for size. For any further information please contact our Technical Dept.
Product selection
Selector Size (G1) B - C Ø h7 G2 Ø f7 G3 G4 G5 L1 L3 L9 L4 L6 L10 H2 H3 H4 P1 P2
1 54 12 53 8,5 10 52,8 44 1,5 72 27 74 13,8 4 26 M4x10 M4x12
2 86 16 84 15 10 59 70 2 84 43 120 18,3 5 30 M6x12 M8x20
3 110 20 100 15 13 68 90 2 110 55 144 22,8 6 30 M8x20 M10x25
4 134 24 122 18 15 80 114 2 132 67 174 27,3 8 35 M8x20 M10x25
5 166 32 156 21 16 107 144 2 152 83 212 35,3 10 45 M10x25 M12x30
6 200 42 185 23 16 120 174 2 182 100 250 45,3 12 50 M10x25 M14x35
7 250 55 230 22 18 152 216 3 218 125 300 59,3 16 55 M12x25 M16x40
8 350 80 345 30 15 240 320 5 330 175 420 85,4 22 65 M12x25 M20x60
Size (G1)
B - C Ø h7
G2 Ø f7
G3
G4
G5
L1
L3 L9
L4
L6
L10
H2
H3
H4
P1
P2
Selector L2 L5 L7 H1
1 23 95 190 4x4x20
L2
L5
L7
H1
Contact the supplier
DZ trasmissioni Standard and special bevel gears, power transmission
DZ trasmissioni S.r.l.
Users Who Downloaded This Product Also Downloaded
Page