1

QB Series Angular Transmission Construction Form TYPE 8

Manufacturer DZ trasmissioni
Description QB Series Angular Transmission Construction Form TYPE 8 Size=54 - Diameter A=11
Part number QB_8_54_1-1
Note NOTE: The diameter of PTO “A” - “D” is the same for size. For any further information please contact our Technical Dept.
Product selection
Selector Size (G1) B Ø h7 G2 Ø f7 G3 G4 G5 L1 L3 L9 L4 L6 L8 L10 L11 H2 P1 P2
1 54 18 53 8,5 10 52,8 44 1,5 72 27 35 74 107.5 6x6x30 M4x10 M4x12
2 86 24 84 15 10 59 70 2 84 43 50 120 168 8x7x40 M6x12 M8x20
3 110 26 100 15 13 68 90 2 110 55 55 144 197 8x7x45 M8x20 M10x25
4 134 32 122 18 15 80 114 2 132 67 65 174 237 10x8x55 M8x20 M10x25
5 166 45 156 21 16 107 144 2 152 83 90 212 300 14x9x80 M10x25 M12x30
6 200 55 185 23 16 120 174 2 182 100 110 250 358 16x10x100 M10x25 M14x35
7 250 70 230 22 18 152 216 3 218 125 140 300 437 20x12x120 M12x25 M16x40
8 350 85 345 30 15 240 320 5 330 175 170 420 585 22x14x160 M12x25 M20x60
Size (G1)
B Ø h7
G2 Ø f7
G3
G4
G5
L1
L3 L9
L4
L6
L8
L10
L11
H2
P1
P2
Selector L2 L5 L7 H1
1 23 95 190 4x4x20
L2
L5
L7
H1
Contact the supplier
DZ trasmissioni Standard and special bevel gears, power transmission
DZ trasmissioni S.r.l.