1

QB Series Angular Transmission Construction Form TYPE 31

Manufacturer DZ trasmissioni
Description QB Series Angular Transmission Construction Form TYPE 31 Size=54
Part number QB_31_54_1-1
Product selection
Selector Size (G1) A - B - C - D ø h7 G2 Ø f7 G4 G5 L1 L2 L3 L4 - L10 L5 L6 L7 L11 H1 - H2 P1 P2
1 54 11 53 10 52,8 44 23 1,5 72 95 27 122 190 4x4x20 M4x10 M4x12
2 86 16 84 10 59 70 30 2 84 114 43 157 228 5x5x25 M6x12 M8x20
3 110 20 100 13 68 90 40 2 110 150 55 205 300 6x6x35 M8x20 M10x25
4 134 24 122 15 80 114 50 2 132 182 67 249 364 8x7x45 M8x20 M10x25
5 166 32 156 16 107 144 65 2 152 217 83 300 434 10x8x60 M10x25 M12x30
6 200 42 185 16 120 174 85 2 182 267 100 367 534 12x8x80 M10x25 M14x35
7 250 55 230 18 152 216 100 3 218 318 125 443 636 16x10x90 M12x25 M16x40
8 350 65 345 15 240 320 120 5 330 450 175 625 900 18x11x110 M12x25 M20x60
Size (G1)
A - B - C - D ø h7
G2 Ø f7
G4
G5
L1
L2
L3
L4 - L10
L5
L6
L7
L11
H1 - H2
P1
P2
Contact the supplier
DZ trasmissioni Standard and special bevel gears, power transmission
DZ trasmissioni S.r.l.