1

QB Series Angular Transmission Construction Form TYPE 23

Manufacturer DZ trasmissioni
Description QB Series Angular Transmission Construction Form TYPE 23 Size=86 - Diameter A=9 - Flange=56 B5
Part number QB_23_86_1-1_56 B5
Note The diameter of PTO “B” and “C” is the same for size. For any further information please contact our Technical Dept.
Product selection
Selector Size (G1) B - C Ø H7 L6
2 86 16 43
3 110 20 55
4 134 24 67
5 166 32 83
6 200 42 100
7 250 55 125
Size (G1)
B - C Ø H7
L6
Selector A ø h7 G6 G7 G8 L12 H5 H6 H7 H8 H9 P3
1 9 120 100 80 90 10.4 3 23 4 11 M6
A ø h7
G6
G7
G8
L12
H5
H6
H7
H8
H9
P3
Contact the supplier
DZ trasmissioni Standard and special bevel gears, power transmission
DZ trasmissioni S.r.l.