1

Live storage components - 303034

Live storage components

Manufacturer DugomRulli S.p.A.
Description Live storage components
Item Number 303034 Z1045
S 16
P 75
Z 975
g Ø 5
Skate wheel material Plastic
Weight [kg] 1,41
Product selection
Selector Item Number S P Z g Ø Skate wheel material Weight [kg]
1 303034 Z1045 16 75 975 5 Plastic 1,41
2 303034 Z2035 16 75 1875 5 Plastic 2,71
3 303034 Z2970 16 75 2775 5 Plastic 4
4 303034 XS Z1045 16 75 975 5 Plastic 1,41
5 303034 XS Z2035 16 75 1875 5 Plastic 2,71
6 303034 XS Z2970 16 75 2775 5 Plastic 4
Item Number
S
P
Z
g Ø
Skate wheel material
Weight [kg]
Contact the supplier
DugomRulli S.p.A. Manufacturing of rollers for belt conveyors, idle and chain driven roller conveyors and dynamic storage systems.
DugomRulli S.p.A.