1

Live storage components - 339030Z

Live storage components

Manufacturer DugomRulli S.p.A.
Description Live storage components
Item Number 339030Z
E (mm) 33,54
A norm. (mm) 28
A min (mm) 18
Lp 1945
Weight [kg/m] 0,67
Product selection
Selector Item Number E (mm) A norm. (mm) A min (mm) Lp Weight [kg/m]
1 339030Z 33,54 28 18 1945 0,67
Item Number
E (mm)
A norm. (mm)
A min (mm)
Lp
Weight [kg/m]
Contact the supplier
DugomRulli S.p.A. Manufacturing of rollers for belt conveyors, idle and chain driven roller conveyors and dynamic storage systems.
DugomRulli S.p.A.