DugomRulli S.p.A.
By DugomRulli S.p.A.

Live storage components - 303033

Live storage components

Manufacturer DugomRulli S.p.A.
Description Live storage components
Item Number 303033 Z1045
S 16
P 55
Z 1045
g Ø 5
Skate wheel material Plastic
Weight [kg] 1,61
CAD models
Share

Product selection

Index Selector Item Number S P Z g Ø Skate wheel material Weight [kg]
1 1 303033 Z1045 16 55 1045 5 Plastic 1,61
2 2 303033 Z2035 16 55 2035 5 Plastic 3,13
3 3 303033 Z2970 16 55 2970 5 Plastic 4,57
4 4 303033 XS Z1045 16 55 1045 5 Plastic 1,61
5 5 303033 XS Z2035 16 55 2035 5 Plastic 3,13
6 6 303033 XS Z2970 16 55 2970 5 Plastic 4,57

Contact the supplier

DugomRulli S.p.A.

DugomRulli S.p.A.

Manufacturing of rollers for belt conveyors, idle and chain driven roller conveyors and dynamic storage systems.

Google Map