DugomRulli S.p.A.
By DugomRulli S.p.A.


DIAMETER 140 DOUBLE WHEEL ROLLERS - ROLLER CODE 332192V M12 / 332249V M12 / 332236V M12

Manufacturer DugomRulli S.p.A.
Description Poliuretane Coated Dia.183/140/70/35 Z34 HTD 8M-90 L = 600 mm
Part number 332192V M12
Omniclass number 23.23.17.15.27
CAD models
Share

Product selection

Index Selector Items Type D (mm) Coating Bearing T A U Pulley
1 1 332192V M12 Drive roller 140 Urethane Roller - L-34 L+289,5 L-54 Z34 HTD 8M-90
2 2 332249V M12 Drive roller 140 Urethane Roller - L-34 L+251,5 L-54 Z34 HTD 8M-90
3 3 332236V M12 Drive roller 140 Steel Roller - L-34 L+289,5 L-54 Z34 HTD 8M-90
Length L (mm)

Documentation

Contact the supplier

DugomRulli S.p.A.

DugomRulli S.p.A.

Manufacturing of rollers for belt conveyors, idle and chain driven roller conveyors and dynamic storage systems.

Google Map