1

Components for skate-wheel conveyors - 303012

Components for skate-wheel conveyors

Manufacturer DugomRulli S.p.A.
Description Componenti per trasportatori a rotelle
Item Number 303012 L298
D 60
S 16
B min 56
B 108
L 298
n 3
e 14
m [Kg] 0,765
Product selection
Selector Item Number D S B min B L n e m [Kg]
1 303012 L298 60 16 56 108 298 3 14 0,765
2 303012 L400 60 16 56 106 400 4 14 1,01
3 303012 L450 60 16 56 94 450 5 14 1,224
4 303012 L500 60 16 56 105 500 5 14 1,264
5 303012 L600 60 16 56 104 600 6 14 1,509
6 303012 L700 60 16 56 103 700 7 14 1,764
7 303012 L800 60 16 56 103 800 8 14 2,009
8 303012 L900 60 16 56 103 900 9 14 2,264
9 303012 L1000 60 16 56 102 1000 10 14 2,498
Item Number
D
S
B min
B
L
n
e
m [Kg]
Contact the supplier
DugomRulli S.p.A. Manufacturing of rollers for belt conveyors, idle and chain driven roller conveyors and dynamic storage systems.
DugomRulli S.p.A.