FILLER-SEALING STRIP, BLACK

Manufacturer DRECKSHAGE GmbH & Co. KG
Description FILLER-SEALING STRIP, BLACK
Part number A39-26-02-02/200
CAD models
Please make sure this software has been installed.

Product selection

Reference
A39-26
Delivery
Min length (mm)
Standard length (mm)
Length (mm)
Machining left
Machining right

Product Description

The PVC filler strip can be clipped into the 8 mm longitudinal slot on any extrusion after assembly and is available in grey or black.

PVC, black

Documentation

Contact the supplier

DRECKSHAGE GmbH & Co. KG

DRECKSHAGE GmbH & Co. KG

The Paradise For Machine Manufacturers Since 1924, our family enterprise has been focusing on the wishes of our customers. Within our four business areas, materials – linear guidance systems - profiles+systems and technical rollers, we have exactly what you are looking for. We solve your engineering problems. Consultancy, project planning, construction, cutting, prefabrication, manufacture, assembly and customer logistics. For DRECKSHAGE, no customer request is too individual: From a single item to mass production. We can also provide you with smallest quantities and single items.

Google Map