EconomicRoll® with glued steel pins

Manufacturer DRECKSHAGE GmbH & Co. KG
Description EconomicRoll® with glued steel pins
Part number ER60-500-600-ST-Z12
Omniclass number 23.23.17.15.11.13
CAD models
Please make sure this software has been installed.

Product selection

Roll-Ø (D)
Pivot-/Axis-Ø (DW)
Length of roll (WOB)
Overall length
Groove
Concentricity (mm/m)
End machining
Surface
Speed (m/min-1)

Product Description

Developed and manufactured by DRECKSHAGE, the EconomicRoll® has exceptional stiffness and roundness at an attractive price-performance ratio due to its design and geometry. As an aluminium web guiding roller, the EconomicRoll® is the perfect alternative to conventional solutions and can be designed as a idler roller or driven roller.

Documentation

Contact the supplier

DRECKSHAGE GmbH & Co. KG

DRECKSHAGE GmbH & Co. KG

The Paradise For Machine Manufacturers Since 1924, our family enterprise has been focusing on the wishes of our customers. Within our four business areas, materials – linear guidance systems - profiles+systems and technical rollers, we have exactly what you are looking for. We solve your engineering problems. Consultancy, project planning, construction, cutting, prefabrication, manufacture, assembly and customer logistics. For DRECKSHAGE, no customer request is too individual: From a single item to mass production. We can also provide you with smallest quantities and single items.

Google Map